??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.052.11800
DOC
Catalog page
2490_12_11800_bv
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
A
External dimension
130.000 mm
B
Stichmass Befestigung
109.500 mm
C
Width
0.000 mm
H
Thickness
29.500 mm
H1
24.650 mm
D
13.000 mm
R
2.500 mm
GEW
Weight
1.087 kg
TYP
15.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.