??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
2480.055.01500
DOC
Catalog page
2480_12_01500_bv
A
External dimension
122.000 mm
B
Stichmass Befestigung
73.500 mm
H
Thickness
16.000 mm
D
11.000 mm
R
2.500 mm
ZD
Cylinder diameter
75.200 mm
ZD1
75.000 mm
GEW
Weight
0.910 kg
TYP
5.000 mm
ZTC
Customs tariff number
84879090
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.