??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.055.05000
DOC
Catalog page
2480_13_05000_bv
A
External dimension
175.000 mm
B
Stichmass Befestigung
109.500 mm
H
Thickness
21.000 mm
D
13.500 mm
R
2.500 mm
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
GEW
Weight
2.093 kg
TYP
5.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.