??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.057.00750
DOC
Catalog page
2480_13_00750_bv
A
External dimension
70.000 mm
B
Stichmass Befestigung
56.500 mm
H
Thickness
13.000 mm
D
9.000 mm
R
2.000 mm
ZD
Cylinder diameter
50.200 mm
ZD1
50.000 mm
GEW
Weight
0.298 kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.