??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.057.00150
DOC
Catalog page
2480_22_bv
A
External dimension
45.000 mm
B
Stichmass Befestigung
35.000 mm
H
Thickness
9.000 mm
D
7.000 mm
R
1.000 mm
ZD
Cylinder diameter
32.000 mm
ZD1
32.000 mm
GEW
Weight
0.086 kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.