??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.057.10000
DOC
Catalog page
2480_12_10000_bv
A
External dimension
210.000 mm
B
Stichmass Befestigung
170.000 mm
H
Thickness
27.000 mm
D
17.500 mm
R
2.500 mm
ZD
Cylinder diameter
195.000 mm
ZD1
195.000 mm
GEW
Weight
3.020 kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.