??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Order No
2480.058.01500
DOC
Catalog page
2490_14_04700_bv
ZD
Cylinder diameter
75.200 mm
ZD1
75.000 mm
A
External dimension
90.000 mm
B
Stichmass Befestigung
73.500 mm
H
Thickness
16.000 mm
D
11.000 mm
R
1.500 mm
GEW
Weight
0.460 kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.