??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Order No
2480.058.03000
DOC
Catalog page
2490_14_07500_bv
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
A
External dimension
110.000 mm
B
Stichmass Befestigung
92.000 mm
H
Thickness
18.000 mm
D
13.500 mm
R
1.500 mm
GEW
Weight
0.704 kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.