??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.064.01500
DOC
Catalog page
2480_12_01500_bv
ZD
Cylinder diameter
75.200 mm
ZD1
75.000 mm
A
External dimension
90.000 mm
B
Stichmass Befestigung
73.500 mm
H
Thickness
26.000 mm
H1
8.000 mm
D
11.000 mm
D1
18.000 mm
T
7.500 mm
R
2.500 mm
GEW
Weight
0.747 kg
TYP
13.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.