??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
2480.064.03000
DOC
Catalog page
2480_13_03000_bv
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
A
External dimension
110.000 mm
B
Stichmass Befestigung
92.000 mm
H
Thickness
30.000 mm
H1
9.000 mm
D
13.500 mm
D1
20.000 mm
T
8.500 mm
R
2.500 mm
GEW
Weight
1.174 kg
TYP
13.000 mm
ZTC
Customs tariff number
84879090
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.