??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.064.07500
DOC
Catalog page
2480_13_07500_bv
ZD
Cylinder diameter
150.200 mm
ZD1
150.000 mm
A
External dimension
162.000 mm
B
Stichmass Befestigung
138.000 mm
H
Thickness
38.000 mm
H1
13.500 mm
D
17.500 mm
D1
26.000 mm
T
11.500 mm
R
2.500 mm
GEW
Weight
2.546 kg
TYP
13.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.