??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
2480.064.00500
DOC
Catalog page
2480_13_00500_bv
ZD
Cylinder diameter
45.200 mm
ZD1
45.000 mm
A
External dimension
64.000 mm
B
Stichmass Befestigung
50.000 mm
H
Thickness
18.400 mm
H1
6.500 mm
D
9.000 mm
D1
15.000 mm
T
6.000 mm
R
1.000 mm
GEW
Weight
0.360 kg
TYP
13.000 mm
ZTC
Customs tariff number
84879090
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.