??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
BC
Order No.
2480.064.07500
DOC
Catalog page
2480_13_07500_bv
ZD
Cylinder diameter
150.200 mm
ZD1
150.000 mm
A
External dimension
162.000 mm
B
Stichmass Befestigung
138.000 mm
H
Thickness
38.000 mm
H1
13.500 mm
D
17.500 mm
D1
26.000 mm
T
11.500 mm
R
2.500 mm
GEW
Weight
2.546 kg
TYP
13.000 mm
ZTC
Customs tariff number
84879090
Baixar modelos em CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.