??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2480.064.05000
DOC
Catalog page
2480_13_05000_bv
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
A
External dimension
130.000 mm
B
Stichmass Befestigung
109.500 mm
H
Thickness
32.500 mm
H1
10.500 mm
D
13.500 mm
D1
20.000 mm
T
8.500 mm
R
2.500 mm
GEW
Weight
1.418 kg
TYP
13.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.