??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
BC
Order No.
2480.064.01500
DOC
Catalog page
2480_12_01500_bv
ZD
Cylinder diameter
75.200 mm
ZD1
75.000 mm
A
External dimension
90.000 mm
B
Stichmass Befestigung
73.500 mm
H
Thickness
26.000 mm
H1
8.000 mm
D
11.000 mm
D1
18.000 mm
T
7.500 mm
R
2.500 mm
GEW
Weight
0.747 kg
TYP
13.000 mm
ZTC
Customs tariff number
84879090
Baixar modelos em CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.