??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
BC
Order No.
DOC
Catalog page
2480_22_pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
daN
P
Filling pressure
45.000 bar
FEND
Final spring force
76.500 daN
HUBMAX
Stroke max.
mm
HUB
mm
Введите значение для HUB
mm
cm
inch
ft
FH
Spring force at stroke
50.000 daN
LN
Pressed length
mm
L
Length
mm
SD
Piston rod diameter
12.000 mm
ZD
Cylinder diameter
32.000 mm
GASVOL
l
FA50
Initial spring force
50.000 daN
P50
Filling pressure
45.000 bar
GDFKZ50
Spring force marking
green
FA100
Initial spring force
100.000 daN
P100
Filling pressure
90.000 bar
GDFKZ100
Spring force marking
blue
FA150
Initial spring force
150.000 daN
P150
Filling pressure
135.000 bar
GDFKZ150
Spring force marking
red
FA200
Initial spring force
200.000 daN
P200
Filling pressure
180.000 bar
GDFKZ200
Spring force marking
yellow
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Загрузка CAD-моделей
Предварительные просмотры