??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
BC
Order No.
DOC
Catalog page
2480_24.pdf
IER
Installation guidelines
Einbaurichtlinien.pdf
FA
Initial spring force
daN
P
Filling pressure
45.000 bar
HUBMAX
Stroke max.
mm
HUB
mm
값 입력 HUB
mm
cm
inch
ft
LN
Pressed length
mm
L
Length
mm
SD
Piston rod diameter
12.000 mm
ZD
Cylinder diameter
25.000 mm
GASVOL
l
FA50
Initial spring force
50.000 daN
P50
Filling pressure
45.000 bar
GDFKZ50
Spring force marking
green
FA100
Initial spring force
100.000 daN
P100
Filling pressure
90.000 bar
GDFKZ100
Spring force marking
blue
FA150
Initial spring force
150.000 daN
P150
Filling pressure
135.000 bar
GDFKZ150
Spring force marking
red
FA200
Initial spring force
200.000 daN
P200
Filling pressure
180.000 bar
GDFKZ200
Spring force marking
yellow
GEW
Weight
kg
ZTC
Customs tariff number
84879090
CAD모델 다운로드
미리보기