??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2480_93_12_10000.pdf
FA
Initial spring force
10000 daN
PA
Filling pressure
150 bar
HUBMAX
Stroke max.
mm
FMAX
Final spring force
daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
10000.000 daN
ZD
Cylinder diameter
195.200 mm
SD
Piston rod diameter
95.000 mm
LN
Pressed length
mm
L
Length
mm
LHUB
mm
ARN
33.500 mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Download CAD models
Previews