??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2480_93_13_00750.pdf
SHL
FA
Initial spring force
750 daN
PA
150 bar
FE
1215.000 daN
HUBMAX
Stroke max.
mm
FMAX
Final spring force
1215 daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
750.000 daN
ZD
Cylinder diameter
50.200 mm
SD
Piston rod diameter
25.000 mm
LN
Pressed length
mm
L
mm
LHUB
mm
ARN
17.500 mm
GASVOL
l
PFAKTOR
1.620 mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Download CAD models
Previews