??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2480_93_13_07500.pdf
SHL
FA
Initial spring force
7500 daN
PA
Filling pressure
150 bar
HUBMAX
Stroke max.
mm
FMAX
Final spring force
daN
FE
daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
7500.000 daN
ZD
Cylinder diameter
150.200 mm
SD
Piston rod diameter
80.000 mm
LN
Pressed length
mm
L
Length
mm
LHUB
mm
ARN
27.500 mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Download CAD models
Previews