??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2480_94_1x.pdf
SHL
FA
Initial spring force
1500 daN
PA
150 bar
FE
2295.000 daN
HUBMAX
Stroke max.
mm
FMAX
Final spring force
2295 daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
1500.000 daN
ZD
Cylinder diameter
75.200 mm
SD
Piston rod diameter
36.000 mm
LN
Pressed length
mm
L
Length
mm
LHUB
mm
ARN
21.000 mm
GASVOL
l
PFAKTOR
1.530 mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Download CAD models
Previews