??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
DOC
Catalog page
2485_12_01500_pdf
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
FA
Initial spring force
1500 daN
PA
Filling pressure
150 bar
FE
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
1500.000 daN
ZD
Cylinder diameter
75.200 mm
SD
Piston rod diameter
36.000 mm
LN
Pressed length
mm
L
mm
ARN
Length
21.000 mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Сваляне на CAD модели
Previews