您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
2487.15.00320.038
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs NEW GENERATION
POWERLINE
2487.15.00320./Fastening
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f20_06/f20_06_02/2487_15_00320_asmtab.prj},{NB=2487.15.00320.038},{DOC=2487_15_00320_pdf},{IER=Einbaurichtlinien.pdf},{FA=320},{PA=180},{HUBMAX=38.000},{FMAX=559.000},{HUB=0},{LMIN=68.000},{ZD=25.000},{SD=15.000},{PPATH=f20_06_02_99/2487_15_00320_asmsbl.prj},{GASVOL=0.0186},{GEW=0.150},{ZTC=84879090}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BC
Order No
2487.15.00320.038
2487.15.00320.038
DOC
Catalog page
2487_15_00320_pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
320
daN
PA
Filling pressure
180
bar
HUBMAX
Stroke max.
38.000
38.000
mm
FMAX
Final spring force
559.000
559.000
daN
HUB
Working stroke
mm
Enter value for HUB
Working stroke
mm
cm
inch
ft
確定
LMIN
Pressed length
68.000
68.000
mm
L
Length
106.000
106.000
mm
ZD
Cylinder diameter
25.000
mm
SD
Piston rod diameter
15.000
mm
GASVOL
0.0186
0.0186
l
GEW
Weight
0.150
0.150
kg
ZTC
Customs tariff number
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews