??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2487_93_12_00350.pdf
FA
Initial spring force
350 daN
PA
Filling pressure
180 bar
HUBMAX
Stroke max.
mm
FMAX
Final spring force
daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
350.000 daN
ZD
Cylinder diameter
32.000 mm
SD
Piston rod diameter
16.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
12.500 mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Download CAD models
Previews