??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2488_93_13_09500.pdf
HUBMAX
Stroke max.
mm
FA
Initial spring force
9500 daN
PA
150 bar
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
Spring force at stroke
9500.000 daN
ZD
Cylinder diameter
150.200 mm
SD
Piston rod diameter
90.000 mm
LN
Pressed length
mm
L
mm
ARN
27.500 mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Download CAD models
Previews