??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2490_14_07500_pdf
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
FA
Initial spring force
7500.000 daN
PA
Filling pressure
150 bar
FE
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
7500.000 daN
ZD
Cylinder diameter
95.200 mm
SD
Piston rod diameter
65.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
21.000 mm
GASVOL
l
PFAKTOR
mm
R
1.500 mm
G2
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Download CAD models
Previews