??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2490_94_14_01800_pdf
FA
Initial spring force
1800 daN
PA
150 bar
FE
Final spring force
daN
HUBMAX
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
1800.000 daN
ZD
Cylinder diameter
50.200 mm
SD
Piston rod diameter
30.000 mm
LN
Pressed length
mm
L
mm
ARN
14.500 mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Download CAD models
Previews