??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2490_94_14_18300.pdf
FA
Initial spring force
18300.000 daN
PA
Filling pressure
150.000 bar
FE
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
18300.000 daN
ZD
Cylinder diameter
150.200 mm
SD
Piston rod diameter
105.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
24.500 mm
GASVOL
l
PFAKTOR
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Download CAD models
Previews