??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2497.00.20.01900
DOC
Catalog page
2497_00_20
ZD
External diameter
50.200 mm
H
Height
20.000 mm
D1
42.600 mm
H1
8.000 mm
H2
7.000 mm
TK
Teilkreis Senkung
26.000 mm
D2
11.000 mm
D3
6.200 mm
T
8.700 mm
TK1
Teilkreis Gewinde
26.000 mm
M
6.000 mm
MT
11.500 mm
MKT
14.000 mm
GEW
Weight
0.276 kg
ZTC
Customs tariff number
82073010
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.