??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
A
25.00 mm
B
12.50 mm
C
C (Drill Thru and Counterbore)
M6 SHCS
D
D (Tap Thru)
M6x1.0 Tap
E
11.25 mm
F
25.40 mm
G
2.39 mm
W
Weight
.034 kg
Download CAD models
Previews
3D
Dimension