25A-MHZJ2-16D
SMC Corporation
2차전지대응시리즈
액추에이터
에어 척
MHZ2 Parallel Style Air Gripper
Powered by
CAD모델 선택
{smc_jp/secondary_batteries/actuator/air_gripper/mhz2/25a_mhzj2_asmtab.prj},{NB=25A-MHZJ2-16D(20.9_0)},{BORE=16},{MINPOS=14.9},{MAXPOS=20.9},{A1=30.0},{A2=16.0},{A3=4},{A4=4.5},{A5=0},{B1=67.3},{B2=42.5},{B3=24.5},{B4=7.5},{B5=15},{B6=24},{B7=38},{B8=5},{B9=4},{B10=8},{B11=3.4},{B12=0},{B13=0},{B14=0},{B15=0},{B16=0.0},{C1=19.0},{C2=7.5},{C3=13.0},{C4=4.0},{C5=7.0},{C6=8},{C7=5},{C8=5},{C9=3.0},{C10=0},{D1=30.6},{D2=22},{D3=11.0},{D4=23.6},{D5=15},{D6=6.5},{D7=3},{D8=3},{D9=17},{D10=2.0},{D11=4},{D12=8},{D13=0.0},{D14=0},{E1=0.0},{E2=0.0},{E3=4},{E4=2.1},{E5=11.6},{E6=6.2},{E7=5},{E8=5.8},{D15=0.0},{D16=0.00},{C11=0.0},{C12=0.0},{C13=0.0},{C14=0.0},{C15=23.2},{C16=3.5},{A6=0},{D17=0},{ACTION=D},{DUSTCOVEROP=},{POS=20.9},{AUTOSW=},{LEAD=},{NUMBER=},{THREAD2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BORE
Bore
16
16
ACTION
Action
(D) Double acting
(D) Double acting
DUSTCOVEROP
Dustcover Option
(-) Chloroprene rubber (CR)
(F) Fluoro rubber (FKM)
(S) Silicon rubber (Si)
(-) Chloroprene rubber (CR)
(F) Fluoro rubber (FKM)
(S) Silicon rubber (Si)
POS
Finger Position
mm
값 입력 POS
Finger Position
mm
cm
inch
ft
확인
AUTOSW
Auto Switch
(-) Without autoswitch
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
(-) Without autoswitch
M9N-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV-900 Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV-900 Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW-900 Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV-900 Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
LEAD
Lead Wire Lenght
N/A
N/A
m
NUMBER
Switch Sign
N/A
N/A
THREAD2
Thread on/off
on
off
on
off
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도