??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
2600PT
PN
Product name
Case Conveyor Chain with Platform
APPLICATION
Application
Mainly suitable for various kinds of heavy-duty boxes.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C
PM
Pin material
Stainless steel
WL
Working load
4800N
TS
Maximum Speed
30 m/min lubricant ; 20 m/min dry
PACKAGE
Package
16 PCS/meter
W
Width
42.0 mm
WEIGHT
Weight
1.10 kg/m
RBR
opposite bending raduis
75 mm
TR
Sideflex Radius
600 mm
E
10.0 mm
G
44.4 mm
J
54 mm
V
28.4 mm
L
14.2 mm
P
63.5 mm
B
30 mm
REMARK
Remark
Same as 2600 sprocket
Download CAD models
Previews