??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
2600TAB
SERIES
Series
2600TAB Series
APPLICATION
Application
Mainly suitable for application in the transportation of various heavy-duty boxes
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C
MATERIAL1
Material
Nylon (PA6), natural color
PM
Pin material
Stainless steel
WL
Working load
4800N
TS
Maximum Speed
30 m/min lubricant ; 20 m/min dry
PACKAGE
Package
16 PCS/meter
W
Width
42.0 mm
WEIGHT
Weight
1.42 kg/m
RBR
opposite bending raduis
75 mm
TR
Sideflex Radius
600 mm
E
10.0 mm
G
44.4 mm
J
54 mm
V
28.4 mm
L
14.2 mm
P
63.5 mm
REMARK
Remark
Same as 2600 sprocket
Download CAD models
Previews