??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
270-574
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
18 A
HOEHE
Height
39.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
83.00 mm
ANZAHLKLEMMSTEL
Number of connection points
5
ANZAHLPOTENTIAL
Number of potentials
4
FARBE
Color
orange
GEWICHT
Weight
11.030 g
ECLASS71
eCl@ss 7.1
27-14-11-28
Download CAD models
Previews