??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
2702198
DESCSHORT
Short Description
Antenna barrier
DESCLONG
Long Description
Antenna barrier for control cabinet feed-through, type of protection: Ex i, degree of protection: IP65, barrier installation: zone 2 / 22, antenna installation: in dust and gas Ex area, frequency range: 0.3 GHz ... 6 GHz, connection: 2 x N (female), ATEX, IECEx approval
MANUTYPEDESC
Manufacturer Type Description
BAR-ANT-N-N-EX
PREVIEW
Preview
INTNO
International product number
4055626033730
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
AAG531
impedance
50 Ω
AAG610
type of connector
N (female)
AAO663
GTIN
4055626033730
AAW338
Manufacturer product designation
Antenna barrier
AAU734
Manufacturer product description
Antenna barrier for control cabinet feed-through, type of protection: Ex i, degree of protection: IP65, barrier installation: zone 2 / 22, antenna installation: in dust and gas Ex area, frequency range: 0.3 GHz ... 6 GHz, connection: 2 x N (female), ATEX, IECEx approval
AAO057
Product type
BAR-ANT-N-N-EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews