??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
2702518
DESCSHORT
Short Description
Connector
DESCLONG
Long Description
The length of the leaky wave conductor must be adapted to the special length in the application. Connectors are then installed at both cable ends. Wireless devices can be connected to these via a flexible connecting cable.
MANUTYPEDESC
Manufacturer Type Description
FL LCX CON-N-F E
PREVIEW
Preview
INTNO
International product number
4055626201856
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAG531
impedance
50 Ω
AAG610
type of connector
N (female)
AAO663
GTIN
4055626201856
AAW338
Manufacturer product designation
Connector
AAU734
Manufacturer product description
The length of the leaky wave conductor must be adapted to the special length in the application. Connectors are then installed at both cable ends. Wireless devices can be connected to these via a flexible connecting cable.
AAO057
Product type
FL LCX CON-N-F E
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366910
COO
Country of origin
BE
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part