??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
27-1-3822
MATERIAL
Material
steel
FINISH
Finish
zinc plated
D
10 mm
I
120 mm
WEIGHT
weight
74 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25272-expanded-pin-bg-for-modulo-system.html
Download CAD models
Previews
3D
Dimension