??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
27-1-3824
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
D
8 mm
I
100 mm
WEIGHT
weight
39.4 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25271-expanded-pin-bg-for-modulo-system.html
Download CAD models
Previews
3D
Dimension