??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
27-1-3827
MATERIAL
Material
steel
FINISH
Finish
zinc plated
D
8 mm
I
86 mm
E
4 mm
WEIGHT
weight
35.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25276-headed-pin-bt-for-modulo-system.html
下载CAD模型
预览
3D
尺寸标注