??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
27-1-3829
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
D
6 mm
I
66 mm
E
3 mm
WEIGHT
weight
15.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25275-headed-pin-bt-for-modulo-system.html
Download CAD models
Previews
3D
Dimension