??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
27-1-3831
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
D
10 mm
I
106 mm
E
5 mm
WEIGHT
weight
68.4 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25279-headed-pin-bt-for-modulo-system.html
Pobierz modele CAD
Previews
3D
Wymiar