??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
27-1-3834
MATERIAL
Material
steel
FINISH
Finish
zinc plated
D
10 mm
I
12 mm
F
20 mm
WEIGHT
weight
10.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25284-plug-va-for-modulo-system.html
Download CAD models
Previews
3D
Dimension