??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
27-1-3835
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
D
6 mm
I
12 mm
F
12 mm
WEIGHT
weight
3.3 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25281-plug-va-for-modulo-system.html
Download CAD models
Previews
3D
Dimension