??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
27-1-3938
MATERIAL
Material
POM
FINISH
Finish
white
D
6 mm
I
80 mm
WEIGHT
weight
2 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30258-pin-in-pom-for-modulo-system.html
下載CAD模型
Previews
3D
尺寸