??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
2857-550
BEZEICHNUNG
Description
Current signal conditioner
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 12 AWG
ABISOLIERLAENGE
Strip length
9 -10 mm
HOEHE
Height
107.00 mm
BREITE
Width
22.50 mm
TIEFE
Depth
105.00 mm
FARBE
Color
light gray
GEWICHT
Weight
102.939 g
ECLASS71
eCl@ss 7.1
27-21-01-23
ECLASS81
eCl@ss 8.1
27-21-01-23
Download CAD models
Previews