??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
2904802
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
Omnidirectional antenna, 868 MHz / 900 MHz, gain: 2 dBi, polarization: linear, opening angle: h/v 360°/50°, degree of protection: IP66, connection: N (female), for control cabinet mounting (optional wall mounting)
MANUTYPEDESC
Manufacturer Type Description
RAD-900-ANT-OMNI-2-N
PREVIEW
Preview
INTNO
International product number
4046356916844
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA020
height
84 mm
BAG640
Assembly type
front attachment
BAB577
depth
36 mm
AAK855
connecting cord present
No
AAF529
frequency range
900 MHz
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
2.150 dB
AAS336
aperture angle vertical
50 °
AAS335
aperture angle horizontal
360 °
AAS334
polarization
Linear vertical
AAF548
type of fixing (wall fastening) available
Yes
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
No
AAS337
type of fixing (ceiling mounting) available
No
AAF525
max. ambient temperature during operating phase
70 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-40 °C
AAO663
GTIN
4046356916844
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
Omnidirectional antenna, 868 MHz / 900 MHz, gain: 2 dBi, polarization: linear, opening angle: h/v 360°/50°, degree of protection: IP66, connection: N (female), for control cabinet mounting (optional wall mounting)
AAO057
Product type
RAD-900-ANT-OMNI-2-N
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews