??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
2908578
DESCSHORT
Short Description
Measuring instrument
DESCLONG
Long Description
Three-phase power meter for active power measurement with current transformer measurement 1 A / 5 A in networks of up to 500 V, with S0 output, with digital input and RS-485 interface, certified in accordance with the MID directive
MANUTYPEDESC
Manufacturer Type Description
EEM-EM355
PREVIEW
Preview
BAB392
certificate/approval
CE
AAF040
net weight
0.379 kg
AAH680
ampere meter present
Yes
AAH681
blind power meter present
Yes
AAH683
frequency meter present
Yes
AAH684
pulse counter present
No
AAH685
voltmeter present
Yes
AAH686
effective power measurement device present
Yes
AAH682
tachometer present
No
AAO663
GTIN
4055626338231
AAW338
Manufacturer product designation
Measuring instrument
AAU734
Manufacturer product description
Three-phase power meter for active power measurement with current transformer measurement 1 A / 5 A in networks of up to 500 V, with S0 output, with digital input and RS-485 interface, certified in accordance with the MID directive
AAO057
Product type
EEM-EM355
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626338231
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90283019
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews