您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
EN10031021 - SLD EL LED 3h 32m IR SC/C SM
ESYLUX
Indoor lighting
Emergency lights
SLC/SLD
Powered by
CAD模型選擇
{esylux/200_beleuchtung_innenbereiche/700_notleuchten/slc_sld/32_m_sld_v_1.prj},{NB=EN10031021 - SLD EL LED 3h 32m IR SC/C SM(350)},{ARTNR=EN10031021},{L=360},{B=55},{H=265},{GEW=765},{EL=0},{EB=0},{ET=0},{BLP=3},{EWEITE=32},{VER=1},{BILD=en10031021.png},{INAME=en10031021_lod_250},{NAME=en10031021_lod_250},{CNSNN=32 m / SLD},{CNSNB=EN10031021 - SLD EL LED 3h 32m IR SC/C SM},{CNSNT=SLD EL LED 3h 32m IR SC/C SM},{CNSLINA=EN10031021 - SLD EL LED 3h 32m IR SC/C SM},{GKAT=Rettungszeichenleuchte},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ARTNR
Item number
EN10031021
EN10031021
LOD
Level of detail
350
200
350
200
BILD
Product picture
en10031021.png
en10031021.png
CNSLINA
Parts list name
EN10031021 - SLD EL LED 3h 32m IR SC/C SM
EN10031021 - SLD EL LED 3h 32m IR SC/C SM
GKAT
Device category
Escape sign light
PRODB
Product description
Single battery emergency light with 3 hour emergency light duration and 32 m viewing distance for surface ceiling mounting with self-control feature (SC) and fail-safe contact (opens if power fails). Additional remote control connection (F+, F-) for disabling emergency lighting when building is not in use. Function test and self-control feature can be enabled using conventional test key or conveniently using the Mobil-SLi remote control. The single-battery emergency light includes a continuous and a stand-by mode.
Single battery emergency light with 3 hour emergency light duration and 32 m viewing distance for surface ceiling mounting with self-control feature (SC) and fail-safe contact (opens if power fails). Additional remote control connection (F+, F-) for disabling emergency lighting when building is not in use. Function test and self-control feature can be enabled using conventional test key or conveniently using the Mobil-SLi remote control. The single-battery emergency light includes a continuous and a stand-by mode.
BS
User interface
IR remote control
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
Surface mounting
MONORT
Installation position
Ceiling
L
Length
360
360
mm
B
Width
55
55
mm
H
Height/Depth
265
265
mm
EINSTR
In-rush current
5,5 A / 350 µs
5,5 A / 350 µs
GEW
Weight
765
765
g
EL
Installation length
0
0
mm
EB
Installation width
0
0
mm
ET
Installation depth
0
0
mm
FAR
Colour
Aluminium
Aluminium
STATUS
Status display
by LED
by LED
WERKS
Material
Aluminium
Aluminium
IP
Protection type
IP40
IP40
SK
Protection class
I
TEMP
Permissible ambient temperature
5...+35
5...+35
°C
NENNSP
Nominal voltage
230 V AC / 50 Hz
230 V AC / 50 Hz
ALEIQ
Connectable wire cross section
1.5
1.5
mm²
AWINK
Beam angle
°
BLP
Rated output P
3
W
LDAUER
Light duration
3 h
h
EWEITE
Viewing distance (DIN EN)
32
m
AKKU
Battery
NiMH 7,2 V / 0,8 Ah
NiMH 7,2 V / 0,8 Ah
AUTSEL
Automatic testing
true
EINSP
Power supply system
Decentralised (single-battery)
ULAND
Country of origin
CN
ZTN
Customs tariff number
94056080
94056080
DEEPLINK
Deeplink
https://www.esylux.com/p/EN10031021
PDFLINK
Data sheet
https://www.esylux.com/dl/EN10031021
EF000233
Power supply system
dezentral (Einzelbatterie)
EF011868
Type of wiring
Suitable for feed-through wiring
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
35
35
°C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
5
5
°C
EF000381
Operating device
LED operating device, current-controlled
EF000008
Width
55
55
mm
EF006436
Suitable for number of illuminants
1
EF001456
Height/Depth
265
265
mm
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
1,5
1,5
mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
No
EF012170
Light distributor
Other
EF001438
Length
360
360
mm
EF009347
Max. system power
3
W
EF005905
With illuminant
Yes
EF005127MAX
Nominal voltage - max
230
V
EF005127MIN
Nominal voltage - min
230
V
EF001391
Pin number
7
EF000187
Voltage type
AC
EF004284
Cover material
Kunststoff transparent
EF004258
Number of lamp heads
1
EF004351
Type of battery
NiMh
NiMh
EF001278
Marking type
doppelseitig
EF000030
Function
Rettungswegkennzeichnung
EF001277
Suitable for marking type
Acrylglasplatte
EF000483
With remote control
No
EF007947
With remote control connection
true
EF011099
With pictogram
false
EF000003
Installation type
Deckenanbau
Deckenanbau
EF012518MAX
Nominal operation time - max
3
h
EF012518MIN
Nominal operation time - min
3
h
EF002960
Switching type
Dauerschaltung/Bereitschaftsschaltung
EF008091
Monitoring device
automatischer Selbsttest
EF000846
Installation width
mm
EF023518
Built-in height/depth
mm
EF004265
Installation length
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews