??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
3487_12_00500.pdf
FA
Initial spring force
500.000 daN
PA
Filling pressure
180 bar
FMAX
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
500.000 daN
ZD
Cylinder diameter
38.000 mm
SD
Piston rod diameter
20.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
12.500 mm
GASVOL
l
PFAKTOR
mm
ZTC
Customs tariff number
84879090
GEW
Weight
kg
Download CAD models
Previews