??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
3487_12_00750.pdf
FA
Initial spring force
750.000 daN
PA
Filling pressure
150 bar
FMAX
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
750.000 daN
ZD
Cylinder diameter
45.200 mm
SD
Piston rod diameter
25.000 mm
LN
Pressed length
mm
L
Length
mm
LH
mm
ARN
16.500 mm
GASVOL
l
PFAKTOR
mm
ZTC
Customs tariff number
84879090
GEW
Weight
kg
Download CAD models
Previews